Edmund Optics® nutzt sowohl eigene Cookies als auch Cookies von Drittanbietern, um die technischen Funktionen auf der Website zu optimieren. Hier erfahren Sie mehr darüber, wie wir Cookies verwenden.

  • Mein Konto
  •   
ID ProduktfamilieDie ID der Produktfamilie kann in das Suchfenster kopiert werden, um schnell die gewünschte Produktfamilie zu finden. #3562

Experimental Grade Porro Prisms


Porro prisms are similar to right angle prisms. Porro prisms are used for a 90° light path bend by using the hypotenuse face of the prism rather than the leg faces. This configuration produces a right-handed image since two reflections occur. The incident ray's direction is reversed when using a porro prism since the object enters and the image exits the same face.

Experimental Grade Porro Prisms are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains or other defects. Grade 2may have slight edge cement separation.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

Angebot erwünscht?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×