Reflektierender Neutraldichtefilter mit OD 0,1; 25,4 mm Durchm.

×
Produkt #27-926 Ausverkauf 3-4 Tage
×
- +
€14,95
Stk. 1+
€14,95
Mengenrabatte
Angebotsanfrage
Downloadbereich
Durchmesser (mm):
25.40 ±0.3
Optische Dichte OD:
0.1
Substrat: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Borosilicate
Beschichtung:
Metallic Based ND
Dicke (mm):
1.00
Toleranz Dicke (mm):
±0.25
Transmission (%):
79.00
Typ:
Neutral Density Filter
Parallelität (Bogenminuten):
±3
Toleranz Größe (mm):
±0.3
Freie Apertur (%):
>90
Toleranz optische Dichte (%):
±10

Konformität mit Standards

RoHS:
Konformitätszertifikat:

Beschreibung Produktfamilie

Neutral density filters have constant density values across the surface. In stacks, the total density is the sum of each filter’s density. Neutral density filters are primarily used for the attenuation of light over a wide spectral range. They are often used in laser and photometer applications, where excessive power can cause damage or inaccurate results. Commercial Grade Reflective Neutral Density Filters offer commercial quality, at an affordable price. 

Note: Orient the mirrored side toward the source at an angle of incidence of 0°.

 
Vertrieb & Beratung
 
weitere regionale Telefonnummern
Einfaches
ANGEBOTSTOOL
Geben Sie zum Starten die Produktnummer ein.