Fenster, 28 x 47,5 x 1,5 mm, Grade 2

×
Produkt #27-391 Ausverkauf 3-4 Tage
×
- +
€6,95
Stk. 1+
€6,95
Mengenrabatte
Angebotsanfrage
Preise exklusiv der geltenden Mehrwertsteuer und Abgaben
Downloadbereich
Fase:
Protective as needed
Größe (mm):
28.00 x 47.50
Dicke (mm):
1.50
Beschichtung:
Anti-Reflection Coating
Kanten:
Fine Ground
Typ:
Protective Window
Länge (mm):
28.00
Breite (mm):
47.50

Konformität mit Standards

Konformitätszertifikat:

Beschreibung Produktfamilie

  • Ideal for Experimenting and Prototyping Applications
  • Quantities Extremely Limited, Buy While Supplies Last
  • Commercial Grade Float Glass, N-BK7, or Fused Silica Windows Also Available

Windows are optical glass with ground and polished faces that are relatively parallel. They are used as a protective element between two environments and are neutral to the passage of visible light.

Experimental Grade Windows are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains or other defects.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

 
Vertrieb & Beratung
 
weitere regionale Telefonnummern
Einfaches
ANGEBOTSTOOL
Geben Sie zum Starten die Produktnummer ein.