Edmund Optics® nutzt sowohl eigene Cookies als auch Cookies von Drittanbietern, um die technischen Funktionen auf der Website zu optimieren. Hier erfahren Sie mehr darüber, wie wir Cookies verwenden.

  • Mein Konto
  •   
Alle 17 Produkte der Produktfamilie

S3-Series 660nm 40mW 45° Uniform Line

Z-Laser S3 Series Focusable Diode Module

Z-Laser S3 Series Focusable Diode Module

Lager #33-754
€949,00
Stk. 1
€949,00
Mengenrabatte
Angebotsanfrage


+ Merkliste
Wellenlänge (nm):
660
Ausgangsleistung (mW):
40.00
Strahldurchmesser (mm):
5.00
Strahldivergenz (mrad):
<1 without line optics
Fokusbereich:
100mm to Collimation
Farbe:
Red
Stecker:
4 Pins, M12
Auffächerungswinkel (°):
45.00
Gehäusedurchmesser (mm):
20.00
Gehäuselänge (mm):
128.00
Eingangsspannung (V):
5 - 30 V DC
CDRH Klasse:
IIIb
Hersteller:
Z-Laser
Konstante Ausfallrate MTTF @ 25° (Stunden):
>30000
Modulationsfrequenz (kHz):
500.00
Betriebstemperatur (°C):
-10 to +50
Auskopplung:
Free Space
Punktstabilität (μrad/°C):
<15
Leistungsstabilität (%):
±3
Lagerungstemperatur (°C):
-10 to +80
Lasertyp:
Diode
Gewicht (g):
87.00

Regulatory Compliance

RoHS:

Beschreibung Produktfamilie

  • IP67 Environmentally Sealed with Simple Thread Mount
  • Focusable with up to 100mW of Output Power
  • 5 - 30V DC with Reverse Polarity and Surge Protection

Z-Laser S3 Focusable Diode Modules accept both digital and analog modulation simultaneously allowing the user to control both intensity and frequency independently. The S3-Series modules are available in multiple output power options and wavelengths ranging from 635 - 785nm. These versatile laser modules offer a simple external hand focusing mechanism and M18 threaded housing for easy mounting while also providing larger surface area for better heat sinking. The Z-Laser S3 Focusable Diode Modules feature an LED indicator which provides an easy visual of laser operation and pre-failure warning. Each module operates with input voltage of 5 - 30V DC to further improve versatility and allow integration with multiple industry standard voltages. These laser diode modules are ideal for OEMs and integrators in markets ranging from measurement and inspection to targeting and metrology.

Note: Mounting accessories and power supplies are available.

Angebot erwünscht?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×