Lichtmessgeräte

Kundenspezifische Fertigung
und Serienfertigung

Mehr erfahren

NIST-zertifizierte UV-Radiometer NIST-zertifizierte UV-Radiometer
  • Zur Erkennung von UV-Wellenlängen von 250 - 380 nm
  • NIST-zertifizierte Sensoren
  • 9 V Batterie für bis zu 120 Betriebsstunden
Sekonic C-7000 Spektrometer zur Lichtmessung Sekonic C-7000 Spektrometer zur Lichtmessung Neu
  • Vermessung von LEDs, HMI- und Fluoreszenz-Leuchten, Blitz und natürlichem Licht
  • Handlich und tragbar für einfachen Einsatz
  • Ideal für die Lichtmessung in Industrieumgebungen

Light Meters are used to measure the light output of an illumination source for a number of optical applications. Light Meters are measurement devices that feature photodiodes to determine the level of light transmitted from a source. Light Meters possess simple, easy to read screens upon which measurements are displayed in one or more photometric units. Most Light Meters possess traceable NIST certification for proof of accuracy.

Edmund Optics offers a wide range of Light Meters suited for many light measurement needs. Light Meters are available in a number of different effective ranges to provide customization options for various specific light applications. Light Meters offer the benefit of providing simple, easy-to-use measurement capabilities for an important light characteristic that is often not easily acquired. A selection of helpful accessories is also available for many Light Meters that add a number of additional features or capabilities for greater usability in a range of additional environments.

×
 
Vertrieb & Beratung
 
weitere regionale Telefonnummern
Einfaches
ANGEBOTSTOOL
Geben Sie zum Starten die Produktnummer ein.