Edmund Optics® nutzt sowohl eigene Cookies als auch Cookies von Drittanbietern, um die technischen Funktionen auf der Website zu optimieren. Hier erfahren Sie mehr darüber, wie wir Cookies verwenden.

  • Mein Konto
  •   
ID ProduktfamilieDie ID der Produktfamilie kann in das Suchfenster kopiert werden, um schnell die gewünschte Produktfamilie zu finden. #3931

T-Mount Motorized Shutters

T-Mount Electrical Shutter (#11-153)

T-Mount Electrical Shutter (#11-153)


  • Compact Size with 69mm Outer Diameter, 30mm Aperture Size
  • Simple On/Off Operation with TTL Input
  • Male and Female T-Threading for Easy Configuration

T-Mount Motorized Shutters are ideal for regulating detector exposure. Normally in a closed position, these shutters open when a 5VDC signal is applied. T-Mount Motorized Shutters are specially designed for integration into T-Mount systems or with other T-Mount components. The shutter housing also includes M6 and ¼-20 threaded holes for post mounting to standard metric or English breadboards. To control the opening and closing the shutter, use the On/Off Controller (#87-325).

Note: Shutter leaves are fragile and should not be handled. At maximum frequency, the shutter is neither fully open nor closed.

Angebot erwünscht?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×